您可通過問題反饋或聯繫在線客服提交您的建議,我們將盡快完善:
info@interapp.net
確定
??
不支持第三方 Cookie
您的瀏覽器不允許設置第三方 cookie。Please enable them in your browsers settings or click the button below.
請單擊此處在新選項卡中打開頁面內容。
If the opened page does not work initially, try reloading the page.
Please enable cookies in your browser for PARTcommunity to work
CAD模型選擇
{interapp/actuators/es2_p.prj},{NB=ES2.PE (IA350 - IA500) LOG300},{LX=140.000},{HX=117.700},{BX=75.000},{L=140},{H=117.70},{B=75},{F=80},{XY=1},{IDNR=},{ARTNR=ES2.PE (IA350 - IA500)},{D=The plastic limit switch box is for direct mounting on pneumatic actuators. The mounting brackets are according to NAMUR (VDI/VDE3845), for holes distance 80x30mm and 130x30mm and standard NAMUR shaft heights of 20 and 30mm.},{HC=Polycarbonate clear, UV resistant, self extinguishing rate V0},{HB=PPE (Polyphenyl Ether) black, self extinguishing rate V0, IP65},{LS=1xON, 1xOFF},{C=with 2 independent adjustable cams},{CG=M20x1.5},{LOG=300}
請根據技術需求選擇所需產品. 可選屬性在表格中高亮顯示. 選擇可以通過點擊表格或數值來重置.
ES2.PE (IA350 - IA500) LOG300
HELP_VARIABLE
Company
InterApp
Description
ES2.P - Plastic limit switch box
Bill of material
ES2.PE (IA350 - IA500) LOG300
LOG
Level of Geometry
300.000
200.000
300.000
200.000
ARTNR
Article number
ES2.PE (IA350 - IA500)
ES2.PE (IA350 - IA500)
L
Länge
140
140
mm
H
Höhe
117.70
117.70
mm
B
Breite
75
mm
D
Description
The plastic limit switch box is for direct mounting on pneumatic actuators. The mounting brackets are according to NAMUR (VDI/VDE3845), for holes distance 80x30mm and 130x30mm and standard NAMUR shaft heights of 20 and 30mm.
HC
Housing cover
Polycarbonate clear, UV resistant, self extinguishing rate V0
HB
Housing base
PPE (Polyphenyl Ether) black, self extinguishing rate V0, IP65
LS
Limit switches
1xON, 1xOFF
C
Cam
with 2 independent adjustable cams
CG
Cable gland
M20x1.5
PF
Product features
• Housing PA6 + PC (UV resistant, self extinguishing rate V0) • Bracket PA6 with 30%GF% • Shaft material PA6 • Limit switches 1x ON, 1x OFF • Cam with 2 independent adjustable cams • Cable gland M20 x 1,5
Preview - Generation
預覽
生成CAD模型
生成PDF資料表
3D
尺寸
2D
Embedded user actions