??
CAD model selection
B1 0300 . x A . xxx . xxx . xxxx x - xxx
HELP_VARIABLE
Company
InterApp
Description
BIANCA - Butterfly valve DN 32-900
Bill of material
B1 0300 . x A . xxx . xxx . xxxx x - xxx
LOG
Level of Geometry
DN
Nominal Diameter
mm
BT
Body type
FC
Flange connection
D
Diameter Ø
mm
A
Dimensions
mm
B
Dimensions
mm
B4
Dimensions
mm
C
Dimensions
mm
D1
Dimensions
419.0 mm
D3
Dimensions
0 mm
D4
Dimensions
0 mm
F
Dimensions
mm
A1
Dimensions
mm
Y
Dimensions
B1
Dimensions
G
Diameter Ø
mm
E
Dimensions
mm
M
W1
Weight for Wafer
kg
W3
Weight for Lug
kg
W4
Weight for U-section
kg
PDF
Download
LINK
Webpage link
Webpage
VF
Valve finder
Valve finder
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions