??
CAD model selection
ES2.PE (IA350 - IA500) LOG300
HELP_VARIABLE
Company
InterApp
Description
ES2.P - Plastic limit switch box
Bill of material
ES2.PE (IA350 - IA500) LOG300
LOG
Level of Geometry
ARTNR
Article number
L
Länge
mm
H
Höhe
mm
B
Breite
75 mm
D
Description
The plastic limit switch box is for direct mounting on pneumatic actuators. The mounting brackets are according to NAMUR (VDI/VDE3845), for holes distance 80x30mm and 130x30mm and standard NAMUR shaft heights of 20 and 30mm.
HC
Housing cover
Polycarbonate clear, UV resistant, self extinguishing rate V0
HB
Housing base
PPE (Polyphenyl Ether) black, self extinguishing rate V0, IP65
LS
Limit switches
1xON, 1xOFF
C
Cam
with 2 independent adjustable cams
CG
Cable gland
M20x1.5
PF
Product features
• Housing PA6 + PC (UV resistant, self extinguishing rate V0) • Bracket PA6 with 30%GF% • Shaft material PA6 • Limit switches 1x ON, 1x OFF • Cam with 2 independent adjustable cams • Cable gland M20 x 1,5
Preview - Generation
Preview
3D
Dimension
2D

Embedded user actions